??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS4514AS1A-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLTH
GROESSE
size
45
WAGENTYP
type of carriage
LLTHC..A
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2350 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3150 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Klemmbreite
34.00 mm
D
fastening surface/rail base
60 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length with seals
129.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
100.0 mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
30.0 mm
B4
fixing holes middle/length
40.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
45.0 mm
L2
PLUS-connection position
26.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
67.2
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
M10
T3
depth of the fastening screw thread
12.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
分类
CNS
Object Properties:
Order Number: UBPS4514AS1A-LP-Ewellix(SKF)LLTH-LLTHC..A-45
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.