??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3012ES1A-LP
ADAPTERPLA
item number distance plate
PUB30-3
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
30
WAGENTYP
type of carriage
QHH..HA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1300 N
HALTEKRPLUS
fixing powerwith PLUS-connection
1800 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Klemmbreite
18.60 mm
D
fastening surface/rail base
45 mm
T
thickness of distance plate
3.0 mm
A
width
90 mm
B
max. length with seals
127.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
37.0 mm
A1
fixing holes/width
72.0 mm
A2
fixing holes/width
22.0 mm
A3
air filter
5.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
22.0 mm
B4
fixing holes middle/length
26.0 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
68.5
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
8.0 mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
分类
CNS
Object Properties:
Order Number: UBPS3012ES1A-LP-PUB30-3-HIWINHG(QH)-QHH..HA-30
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.