UBPS6501BS1L-LP
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
NR
GROESSE
size
65
WAGENTYP
type of carriage
NR..LR
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
5300 N
HALTEKRPLUS
fixing powerwith PLUS-connection
5850 N
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
63.00 mm
D
fastening surface/rail base
75 mm
T
thickness of distance plate
mm
A
width
170 mm
B
max. length with seals
215.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
75.0 mm
E
casing height
64.0 mm
A1
fixing holes/width
142.0 mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
41.0 mm
B4
fixing holes middle/length
55.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
170.0 mm
L2
PLUS-connection position
27.0 mm
L3
position of air connection / PLUS-connection
11.0 mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M16
T2
depth of the fastening screw thread
14.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS6501BS1L-LP-THKNR-NR..LR-65