UBPS4512ES1-LP
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
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
45
WAGENTYP
type of carriage
QHW..HA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2350 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3150 N
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
29.00 mm
D
fastening surface/rail base
60 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length with seals
127.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
100.0 mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
30.0 mm
B4
fixing holes middle/length
40.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
45.0 mm
L2
PLUS-connection position
26.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
67.2
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
M10
T3
depth of the fastening screw thread
12.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS4512ES1-LP-HIWINHG(QH)-QHW..HA-45