UBPS4502BS1L-LP
ADAPTERPLA
item number distance plate
PUBL45-10
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
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
45
WAGENTYP
type of carriage
KWVE..-B-HL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
4000 N
HALTEKRPLUS
fixing powerwith PLUS-connection
4800 N
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
29.66 mm
D
fastening surface/rail base
70 mm
T
thickness of distance plate
10.0 mm
A
width
120 mm
B
max. length with seals
221.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
100.0 mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
30.0 mm
B4
fixing holes middle/length
40.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
167.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
106.5
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS4502BS1L-LP-PUBL45-10-INATKVD(KUVE)-KWVE..-B-HL-45