??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3505BS1
ADAPTERPLA
item number distance plate
PUB35-7
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R18..(roller)
GROESSE
size
35
WAGENTYP
type of carriage
R1824 (SLH)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2800 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3800 N
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
21.00 mm
D
fastening surface/rail base
55 mm
T
thickness of distance plate
7.0 mm
A
width
100 mm
B
max. length with seals
124.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
82.0 mm
A2
fixing holes/width
24.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
26.0 mm
B4
fixing holes middle/length
31.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
66.5
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
10.0 mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS3505BS1-PUB35-7-Bosch RexrothR18..(Rolle)-R1824 (SLH)-35