UBPS3501PS1-LP
ADAPTERPLA
item number distance plate
PUB35-11
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
SVS
GROESSE
size
35
WAGENTYP
type of carriage
SVS..LRH
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1800 N
HALTEKRPLUS
fixing powerwith PLUS-connection
N
PLUS
PLUS-connection
without PLUS-connection
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from above
OW
Clamping width
34.00 mm
D
fastening surface/rail base
55 mm
T
thickness of distance plate
11.0 mm
A
width
100 mm
B
max. length with seals
126.0 mm
C
clearance
5.5 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
38.5 mm
A1
fixing holes/width
mm
A2
fixing holes/width
24.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
31.0 mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
68.3
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
Order Number: UBPS3501PS1-LP-PUB35-11-THKSVS-SVS..LRH-35