UBPS2502DS1A-LP
ADAPTERPLA
item number distance plate
PUB25-6
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
INA
SCHIENTYP
type of guide rail
TSX-E(RUE)
GROESSE
size
25
WAGENTYP
type of carriage
RWU..-D-HL-FE
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1050 N
HALTEKRPLUS
fixing powerwith PLUS-connection
N
PLUS
PLUS-connection
without PLUS-connection
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
14.60 mm
D
fastening surface/rail base
40 mm
T
thickness of distance plate
6.0 mm
A
width
70 mm
B
max. length with seals
118.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
34.0 mm
E
casing height
31.0 mm
A1
fixing holes/width
57.0 mm
A2
fixing holes/width
20.0 mm
A3
air filter
5.0 mm
B1
length without seals
99.0 mm
B2
distance to fixing holes (middle)
49.5 mm
B3
fixing holes/length
20.0 mm
B4
fixing holes middle/length
22.5 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
34.3 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
6.5 mm
L4
Entlüftung Position
59.0
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
Order Number: UBPS2502DS1A-LP-PUB25-6-INATSX-E(RUE)-RWU..-D-HL-FE-25