??
Wybór modelu CAD
pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiałowa
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3010BS1A-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
30
WAGENTYP
type of carriage
LRXS
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2500 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3300 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Klemmbreite
17.60 mm
D
fastening surface/rail base
42 mm
T
thickness of distance plate
mm
A
width
90 mm
B
max. length with seals
125.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
37.0 mm
A1
fixing holes/width
72.0 mm
A2
fixing holes/width
22.0 mm
A3
air filter
5.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
22.0 mm
B4
fixing holes middle/length
26.0 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
6.5 mm
L4
Entlüftung Position
66.5
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
8.0 mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
Klasyfikacje
CNS
Object Properties:
Order Number: UBPS3010BS1A-LP-IKOLRX(MX)-LRXS-30
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.