UBPS6510BS1L
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
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
65
WAGENTYP
type of carriage
LRX
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
7700 N
HALTEKRPLUS
fixing powerwith PLUS-connection
9200 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
40.00 mm
D
fastening surface/rail base
90 mm
T
thickness of distance plate
mm
A
width
170 mm
B
max. length with seals
217.0 mm
C
clearance
11.5 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
78.5 mm
A1
fixing holes/width
142.0 mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
41.0 mm
B4
fixing holes middle/length
55.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
170.0 mm
L2
PLUS-connection position
27.0 mm
L3
position of air connection / PLUS-connection
20.0 mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M16
T2
depth of the fastening screw thread
20.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS6510BS1L-IKOLRX(MX)-LRX-65