UBPS4510BS1LA
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
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
45
WAGENTYP
type of carriage
MXG
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
5200 N
HALTEKRPLUS
fixing powerwith PLUS-connection
7600 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
28.00 mm
D
fastening surface/rail base
60 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length with seals
215.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
100.0 mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
30.0 mm
B4
fixing holes middle/length
40.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
167.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
106.5
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS4510BS1LA-IKOLRX(MX)-MXG-45