UBPS4501PS1A
ADAPTERPLA
item number distance plate
PUB45-2
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
SVR
GROESSE
size
45
WAGENTYP
type of carriage
SVR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
3100 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3800 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from above
OW
Clamping width
45.00 mm
D
fastening surface/rail base
52 mm
T
thickness of distance plate
2.0 mm
A
width
120 mm
B
max. length with seals
133.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
50.0 mm
E
casing height
45.0 mm
A1
fixing holes/width
mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
40.0 mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
84.0 mm
L2
PLUS-connection position
25.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
67.2
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
M10
T3
depth of the fastening screw thread
12.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS4501PS1A-PUB45-2-THKSVR-SVR..C-45