{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/ubps_asmtab.prj},{NB=UBPS6501PS1L-LP-THKSVR-SVR..C-65},{SORTIERUNG=3},{TABELLE=20},{EINDEUT=7},{BDRUCKMIN=4.0},{BDRUCK=6.0},{BDRUCKMAX=6.5},{OW=55.00},{D=75},{T=MIN},{A=170},{B=233.0},{BMAX=197.0},{C=11.0},{CC=11.0},{X=75.0},{E=64.0},{A1=142.0},{A2=MIN},{A3=6.0},{B1=197.0},{B2=98.5},{B3=41.0},{B4=55.0},{GG=10},{L1=170.0},{L2=27.0},{L3=11.0},{L4=103.5},{GG1=16},{T1=14.0},{T2=14.0},{T3=MIN},{GG2=0.0},{F=15.0},{W1=13},{KLEMTYP=UBPS7},{ARTIKEL=UBPS6501PS1L-LP},{VERMERK=},{ARTIKELNUM=6501PS1L},{ADAPTERPLA=},{ENDDVIS=ohne},{VERFUEGBARKEIT=standard},{ZZA=U},{ZZB=U},{AKTIV=J},{PDF2=PDF Montageanweisung},{PDF1=PDF Massbild},{PDF3=PDF Beschreibung},{SCHIENHERS=THK},{SCHIENTYP=SVR},{GROESSE=65},{WAGENTYP=SVR..C}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
pneumatic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
BOM
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS6501PS1L-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SVR
GROESSE
size
65
WAGENTYP
type of carriage
SVR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
5300
N
HALTEKRPLUS
fixing powerwith PLUS-connection
5850
N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0
bar
BDRUCKMAX
max. operating pressure
6.5
mm
RICHT
installation way
from front
OW
Klemmbreite
55.00
mm
D
fastening surface/rail base
75
mm
T
thickness of distance plate
mm
A
width
170
mm
B
max. length with seals
233.0
mm
C
clearance
11.0
mm
X
fastening surface/rail base without adapting plate
75.0
mm
E
casing height
64.0
mm
A1
fixing holes/width
142.0
mm
A2
fixing holes/width
mm
A3
air filter
6.0
mm
B1
length without seals
197.0
mm
B2
distance to fixing holes (middle)
98.5
mm
B3
fixing holes/length
41.0
mm
B4
fixing holes middle/length
55.0
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
170.0
mm
L2
PLUS-connection position
27.0
mm
L3
position of air connection / PLUS-connection
11.0
mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M16
T2
depth of the fastening screw thread
14.0
mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0
mm
W1
SW Luftfilter
13
분류
CNS
Object Properties:
Order Number:
UBPS6501PS1L-LP-THKSVR-SVR..C-65
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..