??
CAD모델 선택
pneumatic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
BOM
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS4505AS1L
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
45
WAGENTYP
type of carriage
R1623 (SLS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
5200 N
HALTEKRPLUS
fixing powerwith PLUS-connection
7600 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Klemmbreite
29.00 mm
D
fastening surface/rail base
60 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length with seals
220.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
100.0 mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
30.0 mm
B4
fixing holes middle/length
40.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
167.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
106.5
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
분류
CNS
Object Properties:
Order Number: UBPS4505AS1L-Bosch RexrothR16..(Kugel)-R1623 (SLS)-45
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..