UBPS5501RS1L
ADAPTERPLA
item number distance plate
PUBL55-10
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
HRX
GROESSE
size
55
WAGENTYP
type of carriage
HRX..LR
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
5200 N
HALTEKRPLUS
fixing powerwith PLUS-connection
7600 N
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
38.00 mm
D
fastening surface/rail base
80 mm
T
thickness of distance plate
10.0 mm
A
width
140 mm
B
max. length with seals
217.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
70.0 mm
E
casing height
60.0 mm
A1
fixing holes/width
116.0 mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
35.0 mm
B4
fixing holes middle/length
47.5 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
165.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
13.0 mm
L4
Entlüftung Position
103.5
G1
fastening screw thread
M14
T2
depth of the fastening screw thread
14.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Clasificaciones
CNS
Object Properties:
Order Number: UBPS5501RS1L-PUBL55-10-THKHRX-HRX..LR-55