UBPS3501ES1A-LP
ADAPTERPLA
item number distance plate
PUB35-7
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
SRG
GROESSE
size
35
WAGENTYP
type of carriage
SRG..LR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
HALTEKRPLUS
fixing powerwith PLUS-connection
2500 N
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
23.00 mm
D
fastening surface/rail base
55 mm
T
thickness of distance plate
7.0 mm
A
width
100 mm
B
max. length with seals
127.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
82.0 mm
A2
fixing holes/width
24.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
26.0 mm
B4
fixing holes middle/length
31.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
66.5
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
13
Clasificaciones
CNS
Object Properties:
Order Number: UBPS3501ES1A-LP-PUB35-7-THKSRG-SRG..LR-35