UBPS3012ES1A-LP
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
1300 N
HALTEKRPLUS
fixing powerwith PLUS-connection
1800 N
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
18.60 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
90 mm
B
max. length with seals
127.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
37.0 mm
A1
fixing holes/width
72.0 mm
A2
fixing holes/width
22.0 mm
A3
air filter
5.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
22.0 mm
B4
fixing holes middle/length
26.0 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
68.5
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
7
Clasificaciones
CNS
Object Properties:
Order Number: UBPS3012ES1A-LP