UBPS2510BS1
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
LRX(MX)
GROESSE
size
25
WAGENTYP
type of carriage
MX
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1500 N
HALTEKRPLUS
fixing powerwith PLUS-connection
2200 N
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
13.80 mm
D
fastening surface/rail base
36 mm
T
thickness of distance plate
mm
A
width
70 mm
B
max. length with seals
114.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
31.0 mm
A1
fixing holes/width
57.0 mm
A2
fixing holes/width
20.0 mm
A3
air filter
5.0 mm
B1
length without seals
99.0 mm
B2
distance to fixing holes (middle)
49.5 mm
B3
fixing holes/length
20.0 mm
B4
fixing holes middle/length
22.5 mm
G
air connection / PLUS-connection
M5
L1
position of air connection
34.3 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
6.5 mm
L4
Entlüftung Position
59.0
G1
fastening screw thread
M8
T2
depth of the fastening screw thread
7.0 mm
G2
fastening screw thread
M6
T3
depth of the fastening screw thread
7.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
Clasificaciones
CNS
Object Properties:
Order Number: UBPS2510BS1-IKOLRX(MX)-MX-25