??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS5501PS1LA-LP
ADAPTERPLA
item number distance plate
PUBL55-17
ENDDVIS
with/without seals
with
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
THK
SCHIENTYP
type of guide rail
SVS
GROESSE
size
55
WAGENTYP
type of carriage
SVS..LRH
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
4000 N
HALTEKRPLUS
fixing powerwith PLUS-connection
4800 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
53.00 mm
D
fastening surface/rail base
80 mm
T
thickness of distance plate
17.0 mm
A
width
140 mm
B
max. length with seals
226.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
63.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
mm
A2
fixing holes/width
mm
A3
air filter
6.0 mm
B1
length without seals
197.0 mm
B2
distance to fixing holes (middle)
98.5 mm
B3
fixing holes/length
47.5 mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
167.0 mm
L2
PLUS-connection position
32.0 mm
L3
position of air connection / PLUS-connection
12.0 mm
L4
Entlüftung Position
106.5
G1
fastening screw thread
M14
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
T3
depth of the fastening screw thread
mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS5501PS1LA-LP-PUBL55-17-THKSVS-SVS..LRH-55