??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS4510DS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWE
GROESSE
size
45
WAGENTYP
type of carriage
LWET
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
3100 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3800 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
45.00 mm
D
fastening surface/rail base
60 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length with seals
133.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
100.0 mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
30.0 mm
B4
fixing holes middle/length
40.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
45.0 mm
L2
PLUS-connection position
26.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
67.2
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
M10
T3
depth of the fastening screw thread
12.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS4510DS1A-IKOLWE-LWET-45