??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS4501BS1-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
NR
GROESSE
size
45
WAGENTYP
type of carriage
NR..LA
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2350 N
HALTEKRPLUS
fixing powerwith PLUS-connection
3150 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from above
OW
Clamping width
45.00 mm
D
fastening surface/rail base
52 mm
T
thickness of distance plate
mm
A
width
120 mm
B
max. length with seals
127.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
52.0 mm
E
casing height
45.0 mm
A1
fixing holes/width
mm
A2
fixing holes/width
26.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
40.0 mm
B4
fixing holes middle/length
mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
84.0 mm
L2
PLUS-connection position
25.0 mm
L3
position of air connection / PLUS-connection
7.0 mm
L4
Entlüftung Position
67.2
G1
fastening screw thread
M12
T2
depth of the fastening screw thread
12.0 mm
G2
fastening screw thread
M10
T3
depth of the fastening screw thread
12.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS4501BS1-LP-THKNR-NR..LA-45