??
CAD model selection
pneumatic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
UBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
UBPS3512ES1-LP
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
VERFUEGBARKEIT
availability
standard
PDF2
assembly instructions
PDF installation instructions
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
35
WAGENTYP
type of carriage
HGW..HA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1800 N
HALTEKRPLUS
fixing powerwith PLUS-connection
2200 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 mm
RICHT
installation way
from front
OW
Clamping width
23.80 mm
D
fastening surface/rail base
48 mm
T
thickness of distance plate
mm
A
width
100 mm
B
max. length with seals
123.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
82.0 mm
A2
fixing holes/width
24.0 mm
A3
air filter
6.0 mm
B1
length without seals
109.0 mm
B2
distance to fixing holes (middle)
54.5 mm
B3
fixing holes/length
26.0 mm
B4
fixing holes middle/length
31.0 mm
G
air connection / PLUS-connection
G1/8
L1
position of air connection
40.8 mm
L2
PLUS-connection position
11.0 mm
L3
position of air connection / PLUS-connection
8.0 mm
L4
Entlüftung Position
66.5
G1
fastening screw thread
M10
T2
depth of the fastening screw thread
10.0 mm
G2
fastening screw thread
M8
T3
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
15.0 mm
W1
SW Luftfilter
13
Classifications
CNS
Object Properties:
Order Number: UBPS3512ES1-LP-HIWINHG(QH)-HGW..HA-35