??
CAD模型选择
PUBL65-10 item number Spacer plate
HELP_VARIABLE
公司
Zimmer Group
描述
PUB Spacer plate - for UBPS
明细表
PUBL65-10 item number Spacer plate
ARTIKEL
item number Spacer plate
PUBL65-10
A
width
170.0 mm
A1
fastening screw distance
142.0 mm
A2
fastening screw distance
0.0 mm
B1
casing length
197.0 mm
B2
fastening screw position
98.5 mm
B3
fastening screw distance
41.0 mm
B4
fastening screw distance
55.0 mm
T
thickness
10.0 mm
G1
Durchmesser Befestigungsbohrungen
16.5 mm
G3
for fastening screw thread
M16
G2
Durchmesser Befestigungsbohrungen
mm
G4
for fastening screw thread
分类
CNS
Object Properties:
Order Number: PUBL65-10
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.