??
CAD模型选择
PUB45-18 item number Spacer plate
HELP_VARIABLE
公司
Zimmer Group
描述
PUB Spacer plate - for UBPS
明细表
PUB45-18 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB45-18
A
width
120.0 mm
A1
fastening screw distance
100.0 mm
A2
fastening screw distance
26.0 mm
B1
casing length
109.0 mm
B2
fastening screw position
54.5 mm
B3
fastening screw distance
30.0 mm
B4
fastening screw distance
40.0 mm
T
thickness
18.0 mm
G1
Durchmesser Befestigungsbohrungen
12.5 mm
G3
for fastening screw thread
M12
G2
Durchmesser Befestigungsbohrungen
10.5 mm
G4
for fastening screw thread
M10
分类
CNS
Object Properties:
Order Number: PUB45-18
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.