??
CAD模型选择
PUB25-2 item number Spacer plate
HELP_VARIABLE
公司
Zimmer Group
描述
PUB Spacer plate - for UBPS
明细表
PUB25-2 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB25-2
A
width
70.0 mm
A1
fastening screw distance
57.0 mm
A2
fastening screw distance
20.0 mm
B1
casing length
99.0 mm
B2
fastening screw position
49.5 mm
B3
fastening screw distance
20.0 mm
B4
fastening screw distance
22.5 mm
T
thickness
2.0 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G3
for fastening screw thread
M8
G2
Durchmesser Befestigungsbohrungen
6.5 mm
G4
for fastening screw thread
M6
分类
CNS
Object Properties:
Order Number: PUB25-2
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.