??
CAD model selection
PUBL55-17 item number Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PUB Spacer plate - for UBPS
Bill of material
PUBL55-17 item number Spacer plate
ARTIKEL
item number Spacer plate
PUBL55-17
A
width
140.0 mm
A1
fastening screw distance
116.0 mm
A2
fastening screw distance
0.0 mm
B1
casing length
197.0 mm
B2
fastening screw position
98.5 mm
B3
fastening screw distance
35.0 mm
B4
fastening screw distance
47.5 mm
T
thickness
17.0 mm
G1
Durchmesser Befestigungsbohrungen
14.5 mm
G3
for fastening screw thread
M14
G2
Durchmesser Befestigungsbohrungen
mm
G4
for fastening screw thread
Classifications
CNS
Object Properties:
Order Number: PUBL55-17