??
CAD model selection
PUBL35-7 item number Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PUB Spacer plate - for UBPS
Bill of material
PUBL35-7 item number Spacer plate
ARTIKEL
item number Spacer plate
PUBL35-7
A
width
100.0 mm
A1
fastening screw distance
82.0 mm
A2
fastening screw distance
24.0 mm
B1
casing length
152.0 mm
B2
fastening screw position
76.0 mm
B3
fastening screw distance
26.0 mm
B4
fastening screw distance
31.0 mm
T
thickness
7.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G3
for fastening screw thread
M10
G2
Durchmesser Befestigungsbohrungen
8.5 mm
G4
for fastening screw thread
M8
Classifications
CNS
Object Properties:
Order Number: PUBL35-7