??
CAD model selection
PUB30-3 item number Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PUB Spacer plate - for UBPS
Bill of material
PUB30-3 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB30-3
A
width
90.0 mm
A1
fastening screw distance
72.0 mm
A2
fastening screw distance
22.0 mm
B1
casing length
109.0 mm
B2
fastening screw position
54.5 mm
B3
fastening screw distance
22.0 mm
B4
fastening screw distance
26.0 mm
T
thickness
3.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G3
for fastening screw thread
M10
G2
Durchmesser Befestigungsbohrungen
8.5 mm
G4
for fastening screw thread
M8
Classifications
CNS
Object Properties:
Order Number: PUB30-3