??
Wybór modelu CAD
PUB35-7 item number Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PUB Spacer plate - for UBPS
Lista materiałowa
PUB35-7 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB35-7
A
width
100.0 mm
A1
fastening screw distance
82.0 mm
A2
fastening screw distance
24.0 mm
B1
casing length
109.0 mm
B2
fastening screw position
54.5 mm
B3
fastening screw distance
26.0 mm
B4
fastening screw distance
31.0 mm
T
thickness
7.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G3
for fastening screw thread
M10
G2
Durchmesser Befestigungsbohrungen
8.5 mm
G4
for fastening screw thread
M8
Klasyfikacje
CNS
Object Properties:
Order Number: PUB35-7
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.