??
Wybór modelu CAD
PUB25-5-5 item number Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PUB Spacer plate - for UBPS
Lista materiałowa
PUB25-5-5 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB25-5-5
A
width
70.0 mm
A1
fastening screw distance
57.0 mm
A2
fastening screw distance
20.0 mm
B1
casing length
99.0 mm
B2
fastening screw position
49.5 mm
B3
fastening screw distance
20.0 mm
B4
fastening screw distance
22.5 mm
T
thickness
5.5 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G3
for fastening screw thread
M8
G2
Durchmesser Befestigungsbohrungen
6.5 mm
G4
for fastening screw thread
M6
Klasyfikacje
CNS
Object Properties:
Order Number: PUB25-5-5
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.