??
CAD model selection
PUB45-2 item number Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PUB Spacer plate - for UBPS
Bill of material
PUB45-2 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB45-2
A
width
120.0 mm
A1
fastening screw distance
100.0 mm
A2
fastening screw distance
26.0 mm
B1
casing length
109.0 mm
B2
fastening screw position
54.5 mm
B3
fastening screw distance
30.0 mm
B4
fastening screw distance
40.0 mm
T
thickness
2.0 mm
G1
Durchmesser Befestigungsbohrungen
12.5 mm
G3
for fastening screw thread
M12
G2
Durchmesser Befestigungsbohrungen
10.5 mm
G4
for fastening screw thread
M10
Classifications
CNS
Object Properties:
Order Number: PUB45-2