??
CAD model selection
PUB35-4 item number Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PUB Spacer plate - for UBPS
Bill of material
PUB35-4 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB35-4
A
width
100.0 mm
A1
fastening screw distance
82.0 mm
A2
fastening screw distance
24.0 mm
B1
casing length
109.0 mm
B2
fastening screw position
54.5 mm
B3
fastening screw distance
26.0 mm
B4
fastening screw distance
31.0 mm
T
thickness
4.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G3
for fastening screw thread
M10
G2
Durchmesser Befestigungsbohrungen
8.5 mm
G4
for fastening screw thread
M8
Classifications
CNS
Object Properties:
Order Number: PUB35-4