??
CAD model selection
PUB25-7 item number Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PUB Spacer plate - for UBPS
Bill of material
PUB25-7 item number Spacer plate
ARTIKEL
item number Spacer plate
PUB25-7
A
width
70.0 mm
A1
fastening screw distance
57.0 mm
A2
fastening screw distance
20.0 mm
B1
casing length
99.0 mm
B2
fastening screw position
49.5 mm
B3
fastening screw distance
20.0 mm
B4
fastening screw distance
22.5 mm
T
thickness
7.0 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G3
for fastening screw thread
M8
G2
Durchmesser Befestigungsbohrungen
6.5 mm
G4
for fastening screw thread
M6
Classifications
CNS
Object Properties:
Order Number: PUB25-7