??
CAD model selection
PKW45-8 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW45-8 Spacer plate
GROESSEKON
Größe
45
ARTIKEL
item number Spacer plate
PKW45-8
A
width
120.0 mm
A1
fixing holes/width
100.0 mm
B1
length of casing
155.0 mm
B2
fixing holes/length
80.0 mm
B3
fixing holes/length
60.0 mm
T
thickness
8.0 mm
G1
Durchmesser Befestigungsbohrungen
12.5 mm
G2
for fastening screw thread
M12
Classifications
CNS
Object Properties:
Order Number: PKW45-8
Certificate REACH: Yes
Certificate RoHS: Yes
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D