??
CAD model selection
PKW30-3 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW30-3 Spacer plate
GROESSEKON
Größe
30
ARTIKEL
item number Spacer plate
PKW30-3
A
width
90.0 mm
A1
fixing holes/width
72.0 mm
B1
length of casing
103.5 mm
B2
fixing holes/length
52.0 mm
B3
fixing holes/length
44.0 mm
T
thickness
3.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
Classifications
CNS
Object Properties:
Order Number: PKW30-3