??
Wybór modelu CAD
PKW35-4 Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PKW Spacer plate - for KWH/KBH
Lista materiałowa
PKW35-4 Spacer plate
GROESSEKON
Größe
35
ARTIKEL
item number Spacer plate
PKW35-4
A
width
100.0 mm
A1
fixing holes/width
82.0 mm
B1
length of casing
120.5 mm
B2
fixing holes/length
62.0 mm
B3
fixing holes/length
52.0 mm
T
thickness
4.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
Klasyfikacje
CNS
Object Properties:
Order Number: PKW35-4
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.