??
CAD model selection
PKW65-4-01 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW65-4-01 Spacer plate
GROESSEKON
Größe
65
ARTIKEL
item number Spacer plate
PKW65-4-01
A
width
126.0 mm
A1
fixing holes/width
76.0 mm
B1
length of casing
227.0 mm
B2
fixing holes/length
120.0 mm
B3
fixing holes/length
mm
T
thickness
4.0 mm
G1
Durchmesser Befestigungsbohrungen
16.5 mm
G2
for fastening screw thread
M16
Classifications
CNS
Object Properties:
Order Number: PKW65-4-01