??
CAD model selection
PKW55-10 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW55-10 Spacer plate
GROESSEKON
Größe
55
ARTIKEL
item number Spacer plate
PKW55-10
A
width
140.0 mm
A1
fixing holes/width
116.0 mm
B1
length of casing
184.0 mm
B2
fixing holes/length
95.0 mm
B3
fixing holes/length
70.0 mm
T
thickness
10.0 mm
G1
Durchmesser Befestigungsbohrungen
14.5 mm
G2
for fastening screw thread
M14
Classifications
CNS
Object Properties:
Order Number: PKW55-10