??
CAD model selection
PKW35-11 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW35-11 Spacer plate
GROESSEKON
Größe
35
ARTIKEL
item number Spacer plate
PKW35-11
A
width
100.0 mm
A1
fixing holes/width
82.0 mm
B1
length of casing
120.5 mm
B2
fixing holes/length
62.0 mm
B3
fixing holes/length
52.0 mm
T
thickness
11.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
Classifications
CNS
Object Properties:
Order Number: PKW35-11