??
CAD model selection
PKW85-8 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW85-8 Spacer plate
GROESSEKON
Größe
85
ARTIKEL
item number Spacer plate
PKW85-8
A
width
165.0 mm
A1
fixing holes/width
140.0 mm
B1
length of casing
184.0 mm
B2
fixing holes/length
95.0 mm
B3
fixing holes/length
mm
T
thickness
8.0 mm
G1
Durchmesser Befestigungsbohrungen
12.5 mm
G2
for fastening screw thread
M12
Classifications
CNS
Object Properties:
Order Number: PKW85-8