??
CAD model selection
PKW25-4 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PKW Spacer plate - for KWH/KBH
Bill of material
PKW25-4 Spacer plate
GROESSEKON
Größe
25
ARTIKEL
item number Spacer plate
PKW25-4
A
width
70.0 mm
A1
fixing holes/width
57.0 mm
B1
length of casing
92.0 mm
B2
fixing holes/length
45.0 mm
B3
fixing holes/length
40.0 mm
T
thickness
4.0 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G2
for fastening screw thread
M8
Classifications
CNS
Object Properties:
Order Number: PKW25-4