??
CAD model selection
PMK45-8 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMK Spacer plate - for MKS/MK
Bill of material
PMK45-8 Spacer plate
ARTIKEL
item number Spacer plate
PMK45-8
A
width
120 mm
B1
casing length
49 mm
B3
fixing holes position/length
11.5 mm
A1
fixing holes/width
26 mm
B2
fixing holes/length
26 mm
G
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
T
thickness
8 mm
Classifications
CNS
Object Properties:
Order Number: PMK45-8 mm