??
Wybór modelu CAD
PMK45-4 Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PMK Spacer plate - for MKS/MK
Lista materiałowa
PMK45-4 Spacer plate
ARTIKEL
item number Spacer plate
PMK45-4
A
width
120 mm
B1
casing length
49 mm
B3
fixing holes position/length
11.5 mm
A1
fixing holes/width
26 mm
B2
fixing holes/length
26 mm
G
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
T
thickness
4 mm
Klasyfikacje
CNS
Object Properties:
Order Number: PMK45-4 mm
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.