??
Wybór modelu CAD
PMK35-10 Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PMK Spacer plate - for MKS/MK
Lista materiałowa
PMK35-10 Spacer plate
ARTIKEL
item number Spacer plate
PMK35-10
A
width
100 mm
B1
casing length
39 mm
B3
fixing holes position/length
7.5 mm
A1
fixing holes/width
24 mm
B2
fixing holes/length
24 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G2
for fastening screw thread
M8
T
thickness
10 mm
Klasyfikacje
CNS
Object Properties:
Order Number: PMK35-10 mm
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.