??
Wybór modelu CAD
PMK20-2-A Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PMK Spacer plate - for MKS/MK
Lista materiałowa
PMK20-2-A Spacer plate
ARTIKEL
item number Spacer plate
PMK20-2-A
A
width
66 mm
B1
casing length
30 mm
B3
fixing holes position/length
5.0 mm
A1
fixing holes/width
20 mm
B2
fixing holes/length
20 mm
G
Durchmesser Befestigungsbohrungen
6.5 mm
G2
for fastening screw thread
M6
T
thickness
2 mm
Klasyfikacje
CNS
Object Properties:
Order Number: PMK20-2-A mm
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.