??
CAD model selection
PMK65-17 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMK Spacer plate - for MKS/MK
Bill of material
PMK65-17 Spacer plate
ARTIKEL
item number Spacer plate
PMK65-17
A
width
138 mm
B1
casing length
49 mm
B3
fixing holes position/length
9.5 mm
A1
fixing holes/width
30 mm
B2
fixing holes/length
30 mm
G
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
T
thickness
17 mm
Classifications
CNS
Object Properties:
Order Number: PMK65-17 mm