??
CAD model selection
PMK35-8 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMK Spacer plate - for MKS/MK
Bill of material
PMK35-8 Spacer plate
ARTIKEL
item number Spacer plate
PMK35-8
A
width
100 mm
B1
casing length
39 mm
B3
fixing holes position/length
7.5 mm
A1
fixing holes/width
24 mm
B2
fixing holes/length
24 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G2
for fastening screw thread
M8
T
thickness
8 mm
Classifications
CNS
Object Properties:
Order Number: PMK35-8 mm