??
CAD model selection
PMK25-8 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMK Spacer plate - for MKS/MK
Bill of material
PMK25-8 Spacer plate
ARTIKEL
item number Spacer plate
PMK25-8
A
width
75 mm
B1
casing length
35 mm
B3
fixing holes position/length
5.0 mm
A1
fixing holes/width
20 mm
B2
fixing holes/length
20 mm
G
Durchmesser Befestigungsbohrungen
6.5 mm
G2
for fastening screw thread
M6
T
thickness
8 mm
Classifications
CNS
Object Properties:
Order Number: PMK25-8 mm