??
CAD model selection
PMK15-1 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMK Spacer plate - for MKS/MK
Bill of material
PMK15-1 Spacer plate
ARTIKEL
item number Spacer plate
PMK15-1
A
width
55 mm
B1
casing length
39 mm
B3
fixing holes position/length
15.5 mm
A1
fixing holes/width
15 mm
B2
fixing holes/length
15 mm
G
Durchmesser Befestigungsbohrungen
4.5 mm
G2
for fastening screw thread
M4
T
thickness
1 mm
Classifications
CNS
Object Properties:
Order Number: PMK15-1 mm