??
CAD model selection
PMB45-10 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMB Spacer plate - for MBPS
Bill of material
PMB45-10 Spacer plate
ARTIKEL
item number Spacer plate
PMB45-10
A
width
120.0 mm
B2
casing length
49.0 mm
B3
fixing holes/length
24.5 mm
A1
fixing holes/width
26 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
T
thickness
10.0 mm
Classifications
CNS
Object Properties:
Order Number: PMB45-10 mm